??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Shaft Size
1 Inch
Part Number
037010
Description
F4B-BAP-100
Weight
2.9 lbs
A
2 Inch
B
4 Inch
C
2 Inch
D
3 Inch
Bolt Number
4
Bolt Size
3/8 Inch
H
3/8 Inch
K
3/4 Inch
Grease Cups - Pipe Tap
1/8 Inch
Grease Cups - Size
00
Descarga de modelos CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.